text.skipToContent text.skipToNavigation

SARTOFLOW® Beta plus

The SARTOFLOW® Beta plus is a modular crossflow system for clinical trials and for running production batches up to 2000 L. Up to 14m² of membrane filter area can be installed.

Order Number:  M_SARTOFLOW_Beta_plus

Availability:  On Request

The SARTOFLOW® Beta plus is a modular crossflow system for micro- and ultrafiltration applications. The system can be used at cGMP facilities for process development, clinical trials and for running production batches. A number of standardized options are available to ensure that the system exactly meets each user’s needs. The system can also be upgraded with additional options if the requirements are revised during process development or production.Two crossflow filter holder are optionally available for up to 7 or 14m² of membrane filter area. All system modules are designed to achieve the smallest possible recirculation volume. Thanks to the high rating for Pump and control unit, the whole system, including control unit, can be run in cool rooms or in harsh production environments. The unit and its touch screen are splash-proof and hold up under continuous use in both laboratory and production.The system is easy to install in the production area. You just need to supply power, cooling water and optional steam. No other hook-ups, such as for pressurized air, are required for operation. The filtration unit and the tank system are separate standalone carts, to make handling more convenient.

Product properties

Technical attributes

  • Power Source, Power Requirements
    400 VAC | 50 Hz 208 VAC | 60 Hz
  • Recirculation Vessel
    Stainless steel 316 L
  • Dimensions (WxDxH)
    2500 × 800 × 2500 mm
  • Weight (approx.)
    600 kg
  • Recirculation vessel volume
    50L, 100L, 150L, 200L
  • Maximum Pressure
    4 bar
  • Minimum operating volume
    ~3.5 L (depending on the accessories)
  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm
  • Pump Output
    7 m³/h @ 4 bar (60 psi)
Hydrosart® Microfilter
Hydrosart® Microfilter
Order Number: M_Hydrosart_Microfilter
Hydrosart<sup>®</sup> Ultrafilter
Hydrosart® Ultrafilter
Order Number: M_Hydrosart_Ultrafilter
Polyethersulfone Microfilter
Polyethersulfone Microfilter
Order Number: M_Polyethersulfone_Microfilter
Polyethersulfone Ultrafilter
Polyethersulfone Ultrafilter
Order Number: M_Polyethersulfone_Ultrafilter