Skip to content Skip to navigation menu

Compact Housing T-Type

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Item no.:  7C11LEN00004

Availability (ex works):  On Request

Liquid filter housings from Sartorius meet the highest requirements of the pharmaceutical industry. The most sophisticated manufacturing standards guarantee outstanding quality in workmanship and operating reliability. All pressurized filter housings comply with the European Council Pressure Equipment Directive PED 2014/68/EU. GMP-compliant design and FDA/USP Class VI approved gasket materials are additional quality features of our housings. Meticulously machined surface finishes ensure the highest operating reliability in terms of sterility and cleanability. Customer-specific documents are available for every filter housing. On request, we will customize the design of our housings to meet your specific application needs.

Datasheet

Compact T-Type Filter Housings
en 394.1 kB

Accessories Information

  • Adapter
    25 (double O-Ring | bayonet, Code 7)

Compliance Information

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI

Connections Physical

  • Closure System
    Aseptic clamp union acc. to DIN 11864-3 with safety clamp
  • Connector Inlet/Outlet
    Flange, DIN EN 1092-1, OD 1"
  • Vent Port Connection
    TC 50.5 - OD 1.5" & Vent valve

Dimensions

  • Cartridge Height
    250 mm
  • Height
    10"

Materials of Construction

  • Housing Material
    316 L stainless steel
  • Sealing Material
    EPDM
  • Seals
    O-Ring - EPDM (FDA, Code 21 CFR 17.2600)

Operating Conditions

  • Maximum Allowable Working Temperature
    150 °C (302 °F)
  • Maximum Operating Pressure
    10 bar
  • Maximum Pressure
    10 bar
  • Maximum Temperature
    150° C

Product Information

  • Filter Housing Type
    Compact T-Type
  • Primary Product Type
    Filter Housings
  • Type
    Liquid Filter Housing

Specifications

  • Surface Finish
    Ra <0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)