s
Skip to content Skip to navigation menu

Biopharma Pressure Vessel Type 380

Sartorius Stedim Biotech pharmaceutical grade vessels are pressure-resistant tanks for the transportation, storage and distribution of liquids.

Item no.:  380AA0030FD002LZ

Availability:  On Request

Our pressure vessels are manufactured in facilities certified for compliance with the European Pressure Equipment Directive 2014/68/EU. Flexibility, thorough cleanability and ease of use are the major features of our pressure vessels. Sartorius Stedim Biotech pressure vessels are designed to fulfill our customers’ quality standards and thus completely meet market expectations.

We can offer you a standard Tri-clamp connection as body closure but also an aseptic O-Ring connection similar to DIN 11864-3.

Datasheet

Biopharma Pressure Vessel Type 380
en 348.2 kB

Product properties

  • Sealing Material
    Silicone (SI)
  • Connectors
    Sanitary Tri clamp similar acc. to DIN 32676 DIN DN 10 TC 50,5mm
  • Primary Product Type
    Vessels
  • Type
    Pressure Vessel
  • Height
    500 mm
  • Volume
    30 L

Technical attributes

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI
  • Surface Finish
    Ra <0.5 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)
  • Housing Material
    316 L stainless steel
  • Closure System
    Tri clamp connection acc. to DIN 32676 with clamp
  • Seals
    Silicone (FDA, Code 21 CFR 17.2600 / USPcIVI)
  • Maximum Pressure
    4 bar
  • Max. allowable working temperature
    150 °C (302 °F)