s
Skip to content Skip to navigation menu

Sartopore® 2 Cartridge 0.2µm

Sartopore® 2 is the industry standard of high-performance polyethersulfone (PES) liquid filters. A broad variety of different pore size combinations ensures highly economic and safe filtration performance. From single-layer high flow solutions to specific Mycoplasma retentive filters, Sartopore®2 perfectly adapts to your specific process needs.

Item no.:  5442507H1---E

Availability:  On Request

Sterilizing-Grade, 0.2 µm Rated Filters

Sartopore®2 HF Pore size: 0.2 µm (single layer)
Sartopore®2 Pore size: 0.45 | 0.2 µm (heterogeneous PES double layer)
Sartopore®2 XLG Pore size: 0.8 | 0.2 µm (heterogeneous PES double layer)
Sartopore®2 XLI Pore size: 0.35 | 0.2 µm (heterogeneous PES double layer)

It is the identical final 0.2 µm membrane layer which ensures sterility of your product. But it is the pre-filter porosity which makes the difference. Depending on specific product properties a finer or coarser pre-filter layer can significantly improve the capacity of the filter. Quasi particle-free liquids like buffer solutions can be filtered without any pre-filter layer for increasing the flow performance.

If a new process is designed or existing processes are optimized, Sartopore® 2 allows cost reduction of up to 90%. The best-performer of your specific application can be easily identified by Increase® filterability trials. Make use of this service to understand the benefit for your filtration process.

Your Benefits:

  • Lowest filtration costs (highest filter capacity)
  • Various filter solutions within one platform (identical materials used for your process)

Mycoplasma-Retentive, 0.1 µm Rated Filters

Sartopore®2 XLM Pore size: 0.2 | 0.1 µm (heterogeneous PES double layer)

It is well known that Mycoplasma can be present in commercially available cell culture media. Because Mycoplasma are able to penetrate 0.2 µm rated sterile filters, the industry specifically developed finer filter membranes (0.1 µm) for the successful retention of Mycoplasma.

It is the highly asymmetric structure and the perfect fit between the 0.2 µm prefilter layer and the 0.1 µm final membrane which ensures an unmet combination of highest safety and highest filtration capacity. Sartopore® 2 XLM is the most powerful filter in the market and is fully validated as sterilizing grade filter (according to ASTM…) and Mycoplasma removal.

Your Benefits:

  • Lowest filter consumption by high filtration capacity
  • Lowest risk of Mycoplasma contamination for you fermentation process
  • Perfect fit to Sartopore® 2 used in other process steps

Bioburden Reduction, 0.45 µm Rated Filters

Sartopore®2 Pore size: 0.8 | 0.45 µm (heterogeneous PES double layer)

Sartopore®2 0.45 µm rated filter cartridges are designed for bioburden reduction and particle removal from a broad range of pharmaceutical products. They offer extremely high flow rates and total throughputs and are therefore ideally suited for membrane prefiltration of aqueous solutions and highly viscous, difficult to filter pharmaceutical products.

For highest process flexibility all Sartopore®2 filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartopore® 2 0.2 µm Sterilizing Grade Filter Elements
en 457.1 kB

Product properties

  • Material o-ring | seal
    EPDM
  • Vent Valve
    N/A
  • Capsule/Cartridge Format
    Cartridges
  • Filter Size
    10" (0.6 m² / 6.5 ft²)
  • Material Prefilters
    Polyethersulfone (PES), asymmetric
  • Connector Outlet
    2-Flange Bayonet Adapter with 226 Double O-ring (25)
  • Connector Inlet
    2-Flange Bayonet Adapter with 226 Double O-ring (25)
  • Height
    321 mm
  • Pore size pre-filter
    0.45 µm
  • Pore size final-filter
    0.2 µm
  • Outer diameter
    70 mm

Technical attributes

  • Sterilization Procedures
    • In-Line Steam Sterilization=== at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving=== at 134°C, 30 min, 2 bar, min. 25 Cycles
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Bacterial Retention
    Quantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
  • Maximum Differential Pressure
    20 °C=== 5 bar; 80 °C=== 2 bar
  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma/Biotech
  • Min. required Bubble Point
    3.2 bar
  • Max. Allowable Back Pressure (at 20°C)
    2 bar / 29 psi at 20°C; 1 bar / 14.5 psi at 80°C