Skip to content Skip to navigation menu

Filter Transfer Sets

Choose your product configuration (78)

Sartocon Slice Microfiltration Set
Sartocon Slice Microfiltration Set

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

Item no.:   17521---105
Sartocon Slice Ultrafiltration Set
Sartocon Slice Ultrafiltration Set

Sartocon® Slice Holder filter holder is designed for low to medium volume applications from 300 ml to 100 l and optimized for use with up to five Sartocon® Slice Crossflow cassettes (0.1–0.5 m2). The filterholder can be sterilized by autoclaving or inline steaming.

Item no.:   17521---106
Sartocon® 2 Ultrafiltration Set
Sartocon® 2 Ultrafiltration Set

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

Item no.:   17546---202
Sartocon® 2 plus, 1.4435/F/R26/P16, DIN
Sartocon® 2 plus, 1.4435/F/R26/P16, DIN

Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or two Sartocube® production scale Crossflow cassettes (max. 7 m²). It is designed for applications from 30 L to 1000 L volume.

Item no.:   17546DD260160