Skip to content Skip to navigation menu

5468358M2G-SS

All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.

Item no.:  5468358M2G-SS

Availability:  On Request

Applications:

  • Protection of downstream equipment and final membrane filters
  • Bioburden reduction

Benefits:

  • More economical process flow
  • Downsizing of filtration systems
  • Significantly higher total throughput performance
  • LRV of 6 per cm² filtration area for Brevundimonas Diminuta and for Serratia Marcescens

Pure PES membrane

Sartoguard PES

For all, basic membrane prefiltration steps to protect your final membrane filter and downstream equipment. The single-use variants are also available as gamma sterilizable versions.

Power of glass fleece

Sartoguard GF

The Sartoguard GF filter elements combining the defined retention performance of membrane filters with high adsorptive power of glass fiber fleeces.

Unique PES Nanofleece

Sartoguard NF

The Sartoguard NF is the only gamma sterilizable membrane depth filter combination in single-use applications utilizing unique PES Nanofleece technology. The Nanofleece protects the membrane double layer from early blockage due to a high particle load.

For highest process flexibility all Sartoguard® filters are available as for conventional stainless steel or single use applications. All filter elements are available in various sizes and adapter combinations.

Datasheet

Sartoguard NF — Membrane Prefiltration Filter Elements with Nanofleece Technology
en 466.5 kB

Product properties

  • Connector Outlet
    1 ½" Tri-Clamp 50 mm
  • Connector Inlet
    1 ½" Tri-Clamp 50 mm
  • Material o-ring | seal
    Silicone (SI)
  • Filter Format
    Capsules
  • Capsule/Cartridge Format
    T-Style MaxiCaps®
  • Filter Size
    20" (1.3 m² / 14.0 ft²)
  • Pore Size Final-filter
    0.1 µm
  • Pack Size
    1
  • Height
    624 mm
  • Outer Diameter
    164 mm (110.4 mm without Connection / Valves)

Technical attributes

  • Sterilization Method
    Autoclavable & Gamma Irradiatable
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    5 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Housing Material
    Polypropylene (PP)
  • Support Fleece
    Polyester (PET)
  • Industry
    Pharma/Biotech
  • Sterilization Procedures
    • Autoclaving: at 134°C, 30 min, 2 bar
    • Gamma Irradiation: with 50 kGy
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Application
    • mAB Production
    • Protection of Final Filters