Skip to content Skip to navigation menu

5052702P1

The Sartopure® filter family is optimized for the clarification and retention by utilizing multiple layers of progressively finer pleated polypropylene or adsorptive glass fleece material. The turbidity reduction results in optimal protection of all downstream material like chromatographic columns or membrane filters.

Item no.:  5052702P1

Availability:  On Request

High Performance Polypropylene Prefilter
Sartopure® PP3

Applications:

  • Early clarification steps in vaccine production
  • Blood and Plasma fractionation

Benefits:

  • Highest total throughput
  • Superior protection abilities
  • Expanded retention rate 0.45µm – 100µm

Basic Polypropylene Prefilter
Sartopure® PP2

Applications:

  • Production supporting prefiltrations like Chemicals & WFI
  • Ophthalmics

Highly Adsorptive Glass Fleece Prefilter
Sartopure® GF Plus

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

For highest process flexibility all Sartopure® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Please review the selection guide in the supporting resources literature.

Datasheet

Sartopure® PP3 — Particle Reduction Filter Elements
en 689.8 kB

Product properties

  • Connector Inlet
    Bayonet Adapter with 222 Double O-ring (27)
  • Connector Outlet
    N/A
  • Material o-ring | seal
    Silicone (SI)
  • Capsule/Cartridge Format
    Cartridges
  • Filter Size
    10" (0.45 m² / 4.8 ft²)
  • Material Prefilters
    High Performance Polypropylene (PP)
  • Height
    275 mm
  • Outer Diameter
    70 mm
  • Retention Rate
    3.0 µm

Technical attributes

  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable
  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • GMP Compliance
    This product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
  • Maximum Differential Pressure
    5 bar
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Housing Material
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Support Fleece
    Polypropylene (PP)
  • Maximum Allowable Back Pressure (at 20°C)
    2 bar
  • Application
    Clarification
  • Industry
    Pharma/Biotech
  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar
    • Autoclaving: at 134°C, 30 min, 2 bar