Choose your Jumbo P Filter Housings configuration
Sartorius Stedim Biotech Jumbo P Filter Housings are specifically designed for liquid filtration applications of the Biopharmaceutical Industry. Manufactured in an PED 97|23|EC certified facility, special attention has been paid to choice of materials, durability, cleanability, ease of use and quality control. They are the clear choice of pharmaceutical and biotech manufactures. Sartorius Stedim Biotech Jumbo Filter Housings are made to support the high expectations and standards of our customers.
Application
Sartorius Stedim Biotech Jumbo Pharma Filter Housings are ideally suited for liquid filtration, including:
- Harveted Cell Culture fluids
- Microbial Fermentation broths
- Serum free or serum containing cell culture media
- Plasma Fractions
- LVP Solution
- Ophtalmics
- WFI
- Process water
Quality of Materials
Only 316L grade stainless steel is used for all wetted surfaces to provide maximum durability and resistance to corrosion. All supplied gaskets and O-rings meet FDA regulatory requirements.
Quality of Surface Finishes
Jumbo P Filter Housings come standard with internal finishes of at least 0.8 micron (µm) Ra and are nitric electropolished and passivated. Electropolishing of stainless steel Filter Housings is the recommanded finishing process for all applications where cleanliness and corrosion resistance are critical.
Ease in Cleaning
Jumbo P Filter Housings are designed to allow for a more thorough cleaning. Sprayball assembly is available for all Jumbo P housings. CIP caps are also available.
Complete Flexibility
Sartorius Stedim Biotech offers the widest range of Filter Housings design options to exactly match your specific application requirements. Custom designs are available upon request.
Quality Control and Documentation
Premium document package as standards includes as-built drawing(s), BOM, MTRs, elastomer certs., hydrotest certs., surface finish certs., EP | passivation certs., weld log, etc. Each Filter Housing is also labled with a matching serial number on the base and bell for complete traceability.
Ease of Installation
Sartorius Stedim Biotech Filter Housings are sold ready-to-install with gasket(s), O-ring(s) and clamp included.
CE PED 97 | 23 | EC Standard
Sartorius Stainless Steel Housings are designed and manufactured according the Pressure Equipment Directive PED 97|23|EC. Our manufacturing process follows the highest quality standards and is monitored by an internal quality control system as well as by independant notified bodies on a regular basis. ASME design on request.
Datasheet
Accessories Information
-
Adapter40 (double bayonet; Jumbo)
Compliance Information
-
CFR ComplianceAll gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI
Connections Physical
-
Closure SystemClamp closure
-
ConnectorsAseptic male thread DIN 11864-1 DIN DN65
Dimensions
-
Cartridge Height500 mm
-
Height20"
Materials of Construction
-
Housing Material316 L stainless steel
-
Sealing MaterialFluorelastomer
-
SealsO-Ring - EPDM (FDA, Code 21 CFR 17.2600)
Operating Conditions
-
Maximum Allowable Working Temperature150 °C (302 °F)
-
Maximum Pressure10 bar
Product Information
-
Filter Housing TypeLiquid Filter Housings
-
Primary Product TypeFilter Housings
-
TypeLiquid Filter Housing
Specifications
-
Surface FinishRa <0.8 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)