Skip to content Skip to navigation menu

Jumbo Pharma Housing

Sartorius Stedim Biotech Sanitary Jumbo Pharma Housings are specifically designed for liquid filtration applications of the biopharmaceutical industry.

Item no.:  7J11LVZ00001

Availability:  On Request

Sartorius Stedim Biotech Jumbo P Filter Housings are specifically designed for liquid filtration applications of the Biopharmaceutical Industry. Manufactured in an PED 97|23|EC certified facility, special attention has been paid to choice of materials, durability, cleanability, ease of use and quality control. They are the clear choice of pharmaceutical and biotech manufactures. Sartorius Stedim Biotech Jumbo Filter Housings are made to support the high expectations and standards of our customers.

Application

Sartorius Stedim Biotech Jumbo Pharma Filter Housings are ideally suited for liquid filtration, including:

  • Harveted Cell Culture fluids
  • Microbial Fermentation broths
  • Serum free or serum containing cell culture media
  • Plasma Fractions
  • LVP Solution
  • Ophtalmics
  • WFI
  • Process water

Quality of Materials

Only 316L grade stainless steel is used for all wetted surfaces to provide maximum durability and resistance to corrosion. All supplied gaskets and O-rings meet FDA regulatory requirements.

Quality of Surface Finishes

Jumbo P Filter Housings come standard with internal finishes of at least 0.8 micron (µm) Ra and are nitric electropolished and passivated. Electropolishing of stainless steel Filter Housings is the recommanded finishing process for all applications where cleanliness and corrosion resistance are critical.

Ease in Cleaning

Jumbo P Filter Housings are designed to allow for a more thorough cleaning. Sprayball assembly is available for all Jumbo P housings. CIP caps are also available.

Complete Flexibility

Sartorius Stedim Biotech offers the widest range of Filter Housings design options to exactly match your specific application requirements. Custom designs are available upon request.

Quality Control and Documentation

Premium document package as standards includes as-built drawing(s), BOM, MTRs, elastomer certs., hydrotest certs., surface finish certs., EP | passivation certs., weld log, etc. Each Filter Housing is also labled with a matching serial number on the base and bell for complete traceability.

Ease of Installation

Sartorius Stedim Biotech Filter Housings are sold ready-to-install with gasket(s), O-ring(s) and clamp included.

CE PED 97 | 23 | EC Standard

Sartorius Stainless Steel Housings are designed and manufactured according the Pressure Equipment Directive PED 97|23|EC. Our manufacturing process follows the highest quality standards and is monitored by an internal quality control system as well as by independant notified bodies on a regular basis. ASME design on request.

Datasheet

Jumbo Filter Housings — Filter Housing for Biopharmaceutical Applications
en 266.2 kB

Product properties

  • Sealing Material
    Fluorelastomer
  • Primary Product Type
    Filter Housings
  • Type
    Liquid Filter Housing
  • Connectors
    Aseptic male thread DIN 11864-1 DIN DN65
  • Filter Housing Type
    Liquid Filter Housings
  • Adapter
    40 (double bayonet; Jumbo)
  • Height
    10"
  • Cartridge Height
    250 mm

Technical attributes

  • CFR Compliance
    All gasket materials comply with the FDA regulations 21 CFR 17.2600 and USP Class VI
  • Surface Finish
    Ra <0.8 µm internal (Electropolished sufaces), Ra < 1.6 µm external (Electropolished sufaces)
  • Housing Material
    316 L stainless steel
  • Closure System
    Clamp closure
  • Seals
    O-Ring - EPDM (FDA, Code 21 CFR 17.2600)
  • Maximum Pressure
    10 bar
  • Maximum Allowable Working Temperature
    150 °C (302 °F)