Skip to content Skip to navigation menu

Hydrophobic Interaction Membranes (HIC)

Sartobind® Phenyl 150 mL
Sartobind® Phenyl 150 mL
Item no.: 96HICP42E9BFF

Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

Show more

Sartobind Phenyl Cassette 1.6 L, 8 mm bed height

Sartobind® Phenyl accomplishes polishing and capturing ten times faster than do conventional HIC resins. The membrane shows comparable, high binding capacity, without size exclusion effects, for proteins in a range of 20 mg mAb/mL membrane, as well as excellent resolution and impurity reduction.

Show more

Sartobind® Q Cassette 1.6 L, 8 mm bed height

Sartobind® Q strong ion exchangers are perfect tools for the polishing of monoclonal antibodies for the removal of viruses, DNA, host cell proteins, leached Protein A, and endotoxins. As size exclusion effects are neglectible, they are suited for purification of viruses such as adeno or lentiviruses displaying one order of magnitude higher dynamic binding capacity.

The cassette design eliminates the 5 L size limitation for membrane adsorbers and offers simple pod-like modular system up to 100 L membrane volume.

Show more

  • 1(current)
  • 2
  • 3