Sartobind® S SingleSep Mini
Sartobind® S membrane adsorber units combine the advantages of convective media and ion exchange chromatography for rapid and easy contaminant removal or capture of virus and virus like particles.
Item no.: 92IEXS42D4-SS--A
Availability (ex works): On Request
Choose your Sartobind® S configuration
Sartobind® S membrane adsorbers display a macro-porous structure with pore size of > 3 µm. Sulfonic acid ligands are bound covalently to the complete internal surface of the membrane, resulting in separation media of high binding capacity combined with exceptional high flow rates.
Applications:
The S membrane adsorber is successfully used in FDA-approved drug manufacture to remove host cell proteins at high flow rates. As a cation exchanger it displays not only aggregate removal capabilities but typically at least ten-fold higher binding capacity for viruses and virus-like-particles (VLP).
Benefits:
The Sartobind S adsorber speeds up the production process by high flow rate and opens new opportunities for the purification of therapeutic proteins and vaccines.
- High speed host cell protein removal up to 30 bed volumes/ min
- Aggregate removal
Easy to use:
- Plug and play devices from 0.08 ml to 5 l
- Can be used like a filter
- Flow rate up to 30 bed volumes/min
- Disposable or re-usable
Brochure
User Manual
Applications
-
ApplicationPolishing
Biological Information
-
Reference ProteinLysozyme
Compliance Information
-
BiosafetyAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Connections Physical
-
ConnectorsSanitary ½ – ¾"
Dimensions
-
Bed Height4 mm
-
Dimensions (W×D×H)4.5 × 8.7 cm
-
Membrane Area250 cm²
Features
-
ReusableNo
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of ConstructionPolypropylene, polyester
-
MembraneStrong cation exchanger
-
Membrane MaterialStabilised reinforced cellulose
Operating Conditions
-
Maximum Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Thermal StabilitySartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
Physicochemical Information
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
Ligand Density2 – 5 µeq/cm²
-
Pore Size Final-filter3 – 5 µm
-
Typical Dynamic Binding Capacity 10% per unit175 mg
Product Information
-
Membrane TypeStrong cation exchange membrane
-
Pack Size4
-
Primary Product TypeMembranes
-
TypeMembrane adsorber
-
What you receive
-
4 capsules
-
1 operating instruction
- 1 certificate
-
4 capsules
Specifications
-
DesignConventional filter design
-
Filter FormatCapsules
-
Flow Rate140 mL/min
-
LigandSulfonic acid
-
Recommended Flow Rate0.2 L/min
-
pH StabilitypH 3 – 14 (short term)
Volumes
-
Bed Volume7 mL
-
Void Volume20 mL