Skip to content Skip to navigation menu

Filter Holders

Choose your product configuration (28)

SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll
SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DZ348221EM
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.

Item no.:   17525--01
SARTOFLOW® 20, 1.4435/F/R35, 7/P23/JIS-G
SARTOFLOW® 20, 1.4435/F/R35, 7/P23/JIS-G

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DJ357230E
SARTOFLOW® 20, 1.4435/F/R38, 4/P23, 7/ISO
SARTOFLOW® 20, 1.4435/F/R38, 4/P23, 7/ISO

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DI384237
SARTOFLOW® 20, 1.4435, F/R38, 4/P23, 7/ISO
SARTOFLOW® 20, 1.4435, F/R38, 4/P23, 7/ISO

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:   179-2DI384237EM