Skip to content Skip to navigation menu

Sartocell® F&B Module

Sartocell® F&B filter modules are stackable, cellulose based depth filtration modules for use in stainless steel housings. The robust modules combine the advantages of a closed filtration system with an excellent stability and long service life of the modules.

Item no.:  291CF51616--F

Availability:  On Request

12” and 16” inch Lenticular Modules for food and beverages production scale processes.Sartocell filter modules are used for clarification and microbe-retentive filtration primarily in the food and beverage industry. The modules are made of high-quality materials, consisting of Sartoclear filter sheets. Sartocell combines the positive features of Sartoclear materials (excellent stability and long service life) with the advantages of a closed filtration system.

Product properties

  • Primary Product Type
    Filters
  • Grade
    CF5
  • Height
    185 mm
  • Retention Rate
    3.5 µm
  • Diameter
    16 inch
  • Connector Inlet
    Flat Adapter

Technical attributes

  • Application
    Beverage Filtration