text.skipToContent text.skipToNavigation

Sartoclear Dynamics® Scale 20

Use Sartoclear Dynamics® Scale 20 to easily determine the optimum DE to biomass ratio and then linearly scale-up to your process application.

Item no.:  29Z-L00001

Availability:  On Request

Sartoclear Dynamics® Scale 20 is designed for determining the optimal process conditions for body feed based harvesting processes. The excellent scalability characteristics of the small scale device allow linear scaling with the process scale Sartoclear Dynamics® Filters. The Sartoclear Dynamics® Scale 20 allows scalability studies in the range of 500 – 1000 ml per unit of high cell density mammalian cell cultures.

Sartoclear Dynamics® Scale 20 consist of 2 filtration units and 100 g of DE per package.  

Features and Benefits of Sartoclear Dynamics®

  • Sartoclear Dynamics® Filters give you a constant and predictable performance when the DE/Biomass ratio is kept constant
  • Safe time and costs by harvesting a high cell density fed-batch culture in a single step
  • Medical grade polyethylene filters avoid pre-flushing which safes costs for WFI
  • Ergonomic handling of used cassettes

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. The ready-to-use clarification system enables single-use processing up to 2,000 liters. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

Datasheet

Data sheet Sartoclear Dynamics Scale 20
en 260.1 kB

User Manual

Manual Sartoclear Dynamics Scale 20
en 1.1 MB

Product properties

  • Filtration area
    21 cm²
  • Capsule/Cartridge Format
    Capsules
  • Primary Product Type
    Capsules

Technical attributes

  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Application
    Cell Harvest