text.skipToContent text.skipToNavigation

Sartoclear Dynamics® Filter Cassette

Sartoclear Dynamics® Filters are based on body feed filtration and designed for challenging harvesting applications. The filters retain as much as possible biomass in the smallest possible space which reduces the number of filter consumables. The powerful body feed technology enables a single step harvest of animal cell cultures.

Order Number:  29Z-H00001

Availability:  On Request

Features and Benefits of Sartoclear Dynamics®

  • Sartoclear Dynamics® Filters give you a constant and predictable performance when the DE/Biomass ratio is kept constant
  • Safe time and costs by harvesting a high cell density fed-batch culture in a single step
  • Medical grade polyethylene filters avoid pre-flushing which safes costs for WFI
  • Ergonomic handling of used cassettes

Sartoclear Dynamics® is a new single-use technology for harvesting animal cell cultures with high cell densities. Consistent results, ease of use, enormous speed and flexible scalability are the key characteristics of this technology.

Inspired by the plasma industry, Sartoclear Dynamics® is based on the principles of body feed filtration. The ready-to-use clarification system enables single-use processing up to 2,000 liters. As a result, it replaces centrifuges and the subsequent depth filters in a single step.

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

User Manual

Sartoclear Dynamics® Filters and Sartoclear® Depth Filters
en 976.2 kB

Product properties

  • Filtration area
    0.21 m²
  • Capsule/Cartridge Format
    Cassette
  • Primary Product Type
    Cassettes

Technical attributes

  • Bacterial Endotoxins
    < 0.25 EU/mL
  • Application
    Cell Harvest