text.skipToContent text.skipToNavigation

Sartoflow® Slice 200 BT System

SARTOFLOW® Slice 200 benchtop crossflow system for microfiltration, ultrafiltration and diafiltration processes in R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow the user to automate, optimise and document the crossflow processes.

Order Number:  M_SARTOFLOW_Slice_200_BT_System

Availability:  On Request

SARTOFLOW® Slice 200 benchtop crossflow system features the latest advances in crossflow technology from Sartorius Stedim Biotech. The SARTOFLOW® Slice 200 benchtop system is designed around our Sartocon® Slice 200 (filter area: 200 cm2) cassette and is perfectly suited for R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow users to automate, optimise and document the crossflow processes. The powerful controller of this unit provides your crossflow process with a constant feed rate or constant, predefined inlet pressure by adjsuting the speed of the peristaltic pump head. Constant Transmembranepressure is also possible. Up to five different independent alarms allow the user to stop the crossflow process automatically or to give an alarm e.g. after a predefined permeate weight signal is triggered or a maximum pressure limit is reached. All values are transferred to a Worksheet of the Sartowedge data collection software. Some visual graphs are predefined for fast process control.

Datasheet

SARTOFLOW® Slice 200 Benchtop Crossflow System — Protein purification, concentration and diafiltration
en 231.1 kB