Skip to content Skip to navigation menu

SARTOFLOW® Advanced

SARTOFLOW® Advanced
Full flexibility and outstanding crossflow filtration performance combined

SARTOFLOW® Advanced is a modular benchtop crossflow system that can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. The system is optimized for ultrafiltration, microfiltration and diafiltration applications used in many downstream processes, such as purification of monoclonal antibodies, recombinant proteins or vaccines.

Item no.:  SFADVANCED

Availability:  On Request

The SARTOFLOW® Advanced system is suitable for flexible use in laboratory environments, for process development and clinical trials as well as for smallscale production batches. Several standardized options are available to enable you to obtain just the right system exactly tailored to meet your individual requirements. The system can also be upgraded with additional options if your requirements change during process development or production.

This Crossflow system is equipped with our proven DCU-4 control unit that readily communicates with BioPAT® MFCS software.

The SARTOFLOW® Advanced can be configured to accept either Sartocon® Slice or full-sized Sartocon® cassettes. As a result, this gives you an exceptionally wide range of membrane surface areas. Since all Sartocon® crossflow cassettes have the same hydrodynamic flow path length, the SARTOFLOW® Advanced can be linearly scaled up from 0.1 to 2.1 m² of membrane area. Its unique compact design has an ultra-low loop volume of ~200 ml, making it possible to concentrate even small process batches.

Brochure

SARTOFLOW® Systems — Crossflow Solutions for Lab and Process Development
en 436.4 kB

Datasheet

SARTOFLOW® Advanced — Full flexibility and outstanding crossflow filtration performance combi
en 398.9 kB

Flyer

SARTOFLOW® Advanced — Full Flexibility and Outstanding Crossflow Filtration Performance Combined
en 666.4 kB

Product properties

  • Primary Product Type
    Systems

Technical attributes

  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm
  • Pump Output
    700 L/h @ 4 bar (60 psi)
  • Power Source, Power Requirements
    230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp
  • Recirculation Vessel
    Stainless steel 316 L
  • Recirculation Vessel Volume
    1 L
  • Minimum Operating Volume
    ~200 mL
  • Weight (approximate)
    135 kg
  • Maximum Pressure
    4 bar
  • Dimensions (W×D×H)
    1,100 × 800 × 680 mm