Skip to content Skip to navigation menu

SARTOFLOW® 20, 1.4435, F/R35, 7/P23, JIS-G

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Item no.:  179-2DJ357230-M

Availability:  On Request

SARTOFLOW® 20 holder

The SARTOFLOW® 20 stainless steel holder is optimized for the use with up to twenty Sartocon® production scale Crossflow cassettes or four Sartocubes® (max. 14 m²).

It is designed for applications from 200 L to 2500 L volume.

Target use:

  • process development
  • preclinical trials
  • clinical trials
  • pilot lots
  • production

Sartocon® cassettes are available with Hydrosart ® or Polyethersulfone membrane types. The SARTOFLOW® 20 covers the whole range of pharmaceutical and biotechnological crossflow applications like concentration and diafiltration of proteins, vaccines, viruses, antibodies, oligo nucleotides, endotoxin removal etc. The system is also suitable for cell harvesting and clarification processes.

The Crossflow holder features the latest advances in crossflow design:

  • vertical orientation of cassettes
  • self draining systems
  • inline steamable
  • no welds
  • minimized hold up volume

Brochure

Crossflow Filter Holders
en 790.3 kB

Datasheet

SARTOFLOW® 20 Stainless Steel Holder — Hydraulic Crossflow holder for Sartocon® cassettes
en 210.8 kB

Product properties

  • Type
    Stainless steel holder
  • Connectors
    1" - 1½" Tri Clamp sanitary flange (DN25)
  • Feed / Retentate
    35.7 mm
  • Permeate
    23 mm
  • Electro Polished
    Mechenical Finish
  • Mirror Inverted
    Yes

Technical attributes

  • Filter- and Clamping Plate
    316L (1.4435) stainless steel
  • Maximum Number of Sartocon® Cassettes
    20
  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm
  • Dimensions (WxDxH)
    240 × 348 × 1230 mm
  • Weight (approximate)
    70 kg