s
Skip to content Skip to navigation menu

Housings Holders and Accessories for Crossflow Filtration

SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Show more

SARTOFLOW® 20, 1.4435, F/R38/P26, DIN
SARTOFLOW® 20, 1.4435, F/R38/P26, DIN
Item no.: 179-2DD380260E

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Show more

Sartocon® Slice Dummy Cassette for C.I.P.

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs.

Show more

SARTOFLOW® 20, 1.4435, F/R34, 8/P22, 1/Zoll

The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volumes. The holder is optimized for use with 4 Sartocon® up to 20 Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system includes concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc., cell harvesting and clarification processes.

Show more

Sartocon® 2 Dummy Cassette for C.I.P.
Sartocon® 2 Dummy Cassette for C.I.P.
Item no.: 3020000000E--SG

CIP (Clean-In-Place) flush cassettes are the ideal solution for sanitization of various filter holders. The CIP system cleans in place to reduce process and validation time while lowering costs.

Show more

  • 1(current)
  • 2
  • 3