Skip to content Skip to navigation menu

Sartocon Slice 50, PESU ECO 1kD /50cm²

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Item no.:  3D91460950MLLPU

Availability:  On Request

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries.

They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Sartocon® Slice 50 — Small scale process development disposable ultrafilters for biopharmaceutical applications
en 188.0 kB

Product properties

  • Cassette Format
    Slice 50 Cassettes
  • Flow Channel Geometry
    Protein conc. <20% /or viscosity max.3cp
  • Primary Product Type
    Filters
  • Filter Configuration
    Slice 50 Cassette
  • Filter Format
    Cassettes
  • Filter Type
    Crossflow Filters
  • Filtration Area
    50 cm²
  • MWCO
    1 kD
  • Membrane Filter Material
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Technical attributes

  • Filter Class
    Ultrafilter
  • Integral Frame
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Not Applicable
  • Spacer
    Polypropylene (PP)
  • Ultrafilter
    1 kD Polyethersulfone Ultrafilter Membrane
  • pH Stability
    pH 1 – 14
  • Polyethersulfone (PES)
    Polyethersulfone Ultrafilter
  • Maximum Inlet Pressure
    3 bar
  • Industry
    Pharma/Biotech