Skip to content Skip to navigation menu

Sartocon® Slice 200 Hydrosart® Cassette

Hydrosart® high performance membrane is a stabilized cellulose based membrane that has been optimized for biopharmaceutical process applications. Hydrosart® is stable across a broad pH range, is extremely hydrophilic, making it non-protein binding, and virtually non-fouling. Membrane cleaning, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures and concentrations. These features make Hydrosart® an ideal membrane for biological applications.

Item no.:  3081446802E--SG

Availability (ex works):  On Request

Hydrosart® E-Screen ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD
  • 300 kD

Hydrosart® 100 kD main applications are:

  • Virus purification
    • Viral vectors like AAV
    • Inactivated or attenuated viral vaccines: Polio, Dengue
    • Virus like particles
  • Removal of contaminants
  • Large mAb constructs

Datasheet

Hydrosart® Ultrafiltration Cassettes — Protein purification, concentration and diafiltration
en 510.4 kB

Applications

  • Industry
    Pharma/Biotech

Compliance Information

  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filtration Area
    0.02 m²

Materials of Construction

  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Membrane Material
    Hydrosart®
  • Sealing Compound
    Silicone Grey
  • Spacer
    Polypropylene (PP)

Operating Conditions

  • Maximum Inlet Pressure
    4 bar

Physicochemical Information

  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Flow Channel Geometry
    Protein conc. >20% /or viscosity above.3cp
  • MWCO
    100 kD
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.

Product Information

  • Filter Type
    Crossflow Filters
  • Primary Product Type
    Filters

Specifications

  • Cassette Format
    Slice 200 Cassettes
  • Filter Format
    Cassettes
  • pH Stability
    pH 2 – 14
Sartocon® Slice 200 Holder
Sartocon® Slice 200 Holder

Sartocon® Slice 200 stainless steel holder is optimized for the use with up to two Slice 200 Crossflow Cassettes (max. 400 cm²). It is designed for low volume applications from 20 ml to 5 L. The Slice 200 holder uses female stainless steel Luer lock connectors.

Item no.:   17525--01