Skip to content Skip to navigation menu

Sartocon® Slice Hydrosart® Cassette

Hydrosart® membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® mikrofiltration cassettes are available in 0.2 µm and 0.45 µm.

Item no.:  3051860701O--SG

Availability:  On Request

Hydrosart® is a stabilized cellulose derivative membrane polymer that has been optimized for the biotechnological and pharmaceutical industries. The Hydrosart® membrane is a stable polymer that features a broad pH and temperature range. Hydrosart is also extremely hydrophilic, making it non-proteinbinding and virtually non-fouling. As a result, it has extremely high flux. Hydrosart®’s wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Hydrosart® membranes are designed for use in the biotechnological and pharmaceutical industries.

They can be used to remove the following from liquids:

  • Mammalian cells: CHO BHK
  • Bacteria: E. coli Pasteurella C. diphtheria
  • Yeasts
  • Cell Iysates Product

Hydrosart® has minimal adsorption of proteins, viruses, etc. Membrane retention is unaffected by repeated re-use. Hydrosart® has been validated to withstand in-line steam sterilization without any loss of integrity or changes in membrane retention.

Datasheet

Hydrosart® Open Channel Microfiltration Cassettes — Cell harvest and bacteria concentration
en 201.6 kB

Product properties

  • Filter Type
    Crossflow Filters
  • Filter Format
    Cassettes
  • Flow Channel Geometry
    Microfilter Open Channel
  • Filtration area
    0.1 m²
  • Pore size
    0.2 µm
  • Cassette Format
    Slice Cassettes
  • Primary Product Type
    Filters
  • Membrane Filter Material
    Hydrosart®

Technical attributes

  • Microfilter
    0.2 µm Hydrosart Microfilter Membrane Open Channel
  • pH Stability
    pH 2 – 14
  • Pore Size for Microfilter
    0.2 µm
  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Spacer
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Filter Class
    Microfilter
  • Industry
    Pharma/Biotech
  • Maximum Inlet Pressure
    4 bar