s
Skip to content Skip to navigation menu

Sartocon® PESU Cassette

PESU cassettes are available in 0.1 µm pore size. Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries. They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Item no.:  3021545806W--SG

Availability:  On Request

PESU Polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize the membrane by either steam or autoclaving. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. Because of these features, the PESU membrane is ideally suited for biotechnological applications. PESU cassettes are available in 0.1 µm.

Polyethersulfone membranes are designed for applications in the biotechnological and pharmaceutical industries. They can be used to remove the following cells from liquids:

  • Mammalian cells
  • Clostridia
  • Yeasts
  • Salmonella
  • Mycoplasma reduction

Product Profile:

Polyethersulfone can withstand in-line steam sterilization without any loss of integrity or changes in membrane retention. Membrane retention is unaffected by re-use.

Datasheet

Polyethersulfone Microfiltration Cassettes — Cell removal and mycoplasma reduction
en 77.9 kB

Product properties

  • Filter Type
    Crossflow Filters
  • Filter Format
    Cassettes
  • Filter Configuration
    Sartocon 2+ Cassette
  • Flow Channel Geometry
    Microfilter Wide Spacer
  • Filtration area
    0.6 m²
  • Pore size final-filter
    0.1 µm
  • Pore size
    0.1 µm
  • Cassette Format
    Sartocon Cassettes
  • Primary Product Type
    Filters
  • Membrane Filter Material
    Polyethersulfone (PES)
  • Membrane Material
    Polyethersulfone (PES)

Technical attributes

  • Microfilter
    0.1 µm Polyethersulfone Microfilter Membrane
  • pH Stability
    pH 3 – 14
  • Polyethersulfone (PES)
    Polyethersulfone Microfilter
  • Bacterial Endotoxins
    < 0.18 EU/mL as determined by the LAL test
  • Biosafety
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
  • Integral Frame
    Polyvinylidene fluoride (PVDF)
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
  • Spacer
    Polypropylene (PP)
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Sealing Compound
    Silicone Grey
  • Maximum Inlet Pressure
    4 bar
  • Slice Disposable Cassette
    0.1 m²
  • Slice 200
    0.02 m²
  • Pore size for Microfilter
    0.1 µm
  • Filter Class
    Microfilter
  • Industry
    Pharma/Biotech