TakeOne® Aseptic Sampling System - Predesigned Configurations

The pre-assembled and single-use TakeOne® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

Fits to a 2" and 1.5" Sanitary Fitting or 25mm Ingold® with 9, 5 or 3 sampling lines, respectively. Innovative configurations available to expand device sampling capacity beyond 50 samples. TPE or Silicone tubing with Quickseal® Disconnect.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (73)

  • TakeOne® Pre-Designed Solutions - 25 mm Ingold® Port - 2 × 50 mL Flexboy® bag manifold - Benchmark™
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 7 × 150 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 10 × 50 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 3 × 50 mL Flexboy® bag manifold - 15 mL polystyrene centrifuge tube - Benchmark™
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 18 × 50 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 3 × 50 mL Flexboy® bag manifold - 2 × 15 mL polystyrene centrifuge tube manifold
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 2 × 50 mL Flexboy® bag manifold - Benchmark™
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 5 × 50 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 5 × 50 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 5 × 150 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 9 × 250 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 4 × 250 mL Flexboy® bag manifold - Benchmark™
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 2 × 50 mL Flexboy® bag manifold - 15 mL polystyrene centrifuge tube - Benchmark™
  • TakeOne® Pre-Designed Solutions - 1.5" Sanitary Tank Mount - 5 × 250 mL Flexboy® bag manifold
  • TakeOne® Pre-Designed Solutions - 2" Sanitary Tank Mount - 9 × 50 mL Flexboy® bag manifold
  • Results per page: | |

    TakeOne® solutions are ideal for all in-process sampling requirements in a drug production process.

    Quick and Easy Setup

    Pre-Assembled

    • TakeOne® arrives fully assembled and ready for installation to the sampling point.
    • Eliminate assembly operations where valuable time is lost.

    Ready-to-Use

    • TakeOne® has no spare, reused parts or accessories.
    • Eliminate the risk of production delays or batch contaminations from lost or damaged parts.

    Single-Use

    • Simply dispose of the TakeOne® device at the end of the batch.
    • Eliminate the risk of contamination from improper or ineffective cleaning of reusable parts.

    Reliable Performance

    100% Leak Tested

    • Each sampling line of every TakeOne® passes a leak-test prior to shipment.
    • Rely on TakeOne® for dependable and repeatable performance, lot after lot.

    Preserve Process and Sample Integrity

    • The resilient deformable aseptic chamber is at the core of the device.
    • Bacterial ingress validation demonstrates the chamber form a microbial barrier after actuation.
    • As verified by statistical analysis, the aseptic chamber returns to a like-new condition after 40 actuations and 10 SIP cycles after actuation.

    Robust Design for Operator and Process Safety

    316L Stainless Steel Faceplate

    • Careful selection of the materials of construction make the TakeOne® sampling device engineered to perform.
    • The sanitary fitting complies with ASME-BPE standards to ensure a correct and secure fit to process equipment.
    • Trust the 316L stainless steel fitting of TakeOne® to perform as you would any fitting, even during aggressive SIP conditions.

    Spring-Return Actuator

    • An internal spring automatically retracts the needle back into the device after sampling.
    • This feature affords protection from exposure to sharps and encourages sample volume control.

    Pre Designed Solutions for Every Process Area

    In-process sampling is a requirement at each process step to ensure a drug products' safety, identity, strength, purity and quality. Yet there are some differences in the sampling requirements between Process Areas. Leveraging our expertise gained from helping our customers succesfully take hundreds of thousands of aseptic samples, Sartorius presents a family of Pre Designed Solutions that meet the general sampling requirements of each process area.

    Cell Culture and Downstream Intermediates

    • Check for sterility, bioburden and non-host organisms prior to and just after inoculation, after recovery and hold steps and at batch conclusion
    • Regular checks cell count, viability, density and other critical process parameters

    Buffer and Media Preparation

    • Check for sterility prior to and after additions or transfers
    • Check for endotoxin prior to and after additions or transfers
    • Regular checks of pH, titration, conductivity, concentrations and other critical process parameters

    Drug Substance Purification

    • Check for bioburden prior to 0.2µm filtration, during equipment calibration, after any additions and at end of process
    • Check for endotoxin during equipment calibration, after any additionss, at end of end of process, after chomatography steps and at end of end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

    Drug Product Formulation

    • Check for bioburden prior to 0.2µm filtration, prior to fill and finish, after filling, at end of hold time and at end of process
    • Check for endotoxin prior to fill and finish, after filling, at end of hold time and at end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

    Applications

    • Application Area
      Aseptic sampling  
    • Process Step
      • Cell Harvest & Downstream Processing Intermediates  
      • Media Preparation  
      • Buffer Preparation  
      • Drug Substance Purification  
      • Drug Product Formulation  

    Product Information

    • Brand
      TakeOne®  

    Sterility/Purity

    • Delivery Condition
      Sterile  
    • Sterilization Method
      Gamma irradiation  
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)
    Qty. Graduation
    50
    Item no.
    QS04CAPSILNT

    $5.40

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • TakeOne® 25mm depth accessory 4 - 40mm Ingold® port length

    TakeOne® adaptor for 40mm long Ingold® type ports

  • TakeOne® 25mm depth accessory 1 - 30mm Ingold® port length

    TakeOne® adaptor for 30mm long Ingold® type ports

  • TakeOne® 25mm depth accessory 2 - 46mm Ingold® port length

    TakeOne® adaptor for 46mm long Ingold® type ports

  • TakeOne® 25mm depth accessory 3 - 52mm Ingold® port length

    TakeOne® adaptor for 52mm long Ingold® type ports

  • TakeOne® tab actuator lock (5/pack)

    Actuation tab lock for TakeOne® (pack of 5)