text.skipToContent text.skipToNavigation

1.5in. 5-shot; Silicone; 3-50mL Bag, 2-15mL Tube

The pre-assembled and single-use TAKEONE® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

Fits to a 1.5' Sanitary Fitting and provides up to 5 samples. Silicone tubing with QUICKSEAL® Disconnect.

Order Number:  24TC05PPDS0020

Availability:  On Request

Collect perfectly representative samples without the risk of false positives or contamination to your process vessel.

Liberate yourself from the burden of parts washing, assembly and disassembly operations with the pre-assembled and single-use TAKEONE® Aseptic Sampling Device.

Device Configuration

  • 1.5' Sanitary Fitting with 5 sampling lines
    • 3 50mL Flexboy® Bags
    • 2 15mL Centrifuge Tubes
    • Silicone Tubing with QUICKSEAL® Aseptic Disconnect

    Quick and Easy Setup

    Pre-Assembled

    • TAKEONE® arrives fully assembled and ready for installation to the sampling point.
    • Eliminate assembly operations where valuable time is lost.

    Ready-to-Use

    • TAKEONE® has no spare, reused parts or accessories.
    • Eliminate the risk of production delays or batch contaminations from lost or damaged parts.

    Single-Use

    • Simply dispose of the TAKEONE® device at the end of the batch.
    • Eliminate the risk of contamination from improper or ineffective cleaning of reusable parts.

    Reliable Performance

    100% Leak Tested

    • Each sampling line of every TAKEONE® passes a leak-test prior to shipment.
    • Rely on TAKEONE for dependable and repeatable performance, lot after lot.

    Preserve Process and Sample Integrity

    • The resilient deformable aseptic chamber is at the core of the device.
    • Bacterial ingress validation demonstrates the chamber form a microbial barrier after actuation.
    • As verified by statistical analysis, the aseptic chamber returns to a like-new condition after 40 actuations and 10 SIP cycles after actuation.

    Robust Design for Operator and Process Safety

    316L Stainless Steel Faceplate

    • Careful selection of the materials of construction make the TAKEONE® sampling device engineered to perform.
    • The sanitary fitting complies with ASME-BPE standards to ensure a correct and secure fit to process equipment.
    • Trust the 316L stainless steel fitting of TAKEONE to perform as you would any fitting, even during aggressive SIP conditions.

    Spring-Return Actuator

    • An internal spring automatically retracts the needle back into the device after sampling.
    • This feature affords protection from exposure to sharps and encourages sample volume control.

    Designed for Every Application:

    Cell Culture and Downstream Intermediates

    • Check for sterility, bioburden and non-host organisms prior to and just after inoculation, after recovery and hold steps and at batch conclusion
    • Regular checks cell count, viability, density and other critical process parameters

    Buffer and Media Preparation

    • Check for sterility prior to and after additions or transfers
    • Check for endotoxin prior to and after additions or transfers
    • Regular checks of pH, titration, conductivity, concentrations and other critical process parameters

    Drug Substance Purification

    • Check for bioburden prior to 0.2µm filtration, during equipment calibration, after any additions and at end of process
    • Check for endotoxin during equipment calibration, after any additionss, at end of end of process, after chomatography steps and at end of end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

    Drug Product Formulation

    • Check for bioburden prior to 0.2µm filtration, prior to fill and finish, after filling, at end of hold time and at end of process
    • Check for endotoxin prior to fill and finish, after filling, at end of hold time and at end of process
    • Regular checks of osmolality, viral|protein concetration, pH and other critical process parameters

Brochure

TAKEONE® Aseptic Sampling System
en 1.2 MB

Flyer

TAKEONE® – The Time-Saving Aseptic Sampling
en 264.1 kB

Technical Note

Technical Note Endotoxin Binding Affinity SP-4006-e
en 433.3 kB

Product properties

  • Vessel Type 1
    3 - 50mL Flexboy® Bag
  • Vessel Type 2
    2 - 15mL Polystyrene Centrifuge Tube
  • Vessel Type 3
    None
  • Sampling Lines
    5
  • Capacity
    5 total samples
  • Primary Product Type
    Sampling Devices
  • Sampling Device Type
    1.5" Sanitary; Silicone Tubing

Technical attributes

  • Sample Collecting Vessel
    Flexboy® Bag` Centrifuge Tube
  • Area of application
    Sampling
  • Process Step
    Cell Harvest & Downstream Processing Intermediates` Drug Substance Purification` Drug Product Formulation