Skip to content Skip to navigation menu

Electrical Bag Hoist

The Electrical Bag Hoist is a battery operated tool which enables a safe and ergonomic lifting and transportation of large and heavy single-use products, such as powder bags and single-use bioreactors. The system has an intuitive manual control panel and can be secured in place.

Item no.:  2ZG---0003

Availability:  On Request

Electrical Bag Hoist:

Dimensions H × L × W (cm) 254 × 112 × 65
Maximum height (incl adapter) 3.40 m
Battery 100 - 240 V
Weight 72 kg
Maximum transportable weight 20 kg

Available Accessory:

Adapter for Forklift

Dimensions H × L × T (cm) 140 × 95 × 6
Weight 12 kg

Brochure

Sartoclear Dynamics® — Single-use Clarification Technology
en 2.1 MB

Datasheet

Electrical Bag Hoist
en 227.2 kB

Product properties

  • Dimensions (HxWxD)
    254 × 65 × 112 cm
  • Weight
    53 kg (without adapter)
  • Primary Product Type
    Electrical Bag Hoist

Technical attributes

  • Application
    Cell Harvest
  • Maximum Transportable Weight
    120 kg (depending on adapter type)