BioPAT® ViaMass
Added to Shopping Cart
Automated Biomass Measurement Using BioPAT® ViaMass BioPAT®
ViaMass is a system for measuring viable biomass in cell culture processes. Unlike known reference methods, this system is completely integrated into single-use bioreactors. It determines the biomass directly in line, reducing the need for manual sampling. Integrated into the bioreactor’s DCU control system, BioPAT® ViaMass permits automatic monitoring and control of viable biomass.
- Reduces the need for manual sampling
- Real-time measurement of and feedback on viable biomass
- Ensures batch-to-batch consistency
- Eliminates operator influence that occurs in manual biomass measurements
Manufactured under the Licence of Hamilton.
Added to Shopping Cart