Skip to content Skip to navigation menu

ASTM Type I Ultra Pure Water Systems

Choose your product configuration (14)

arium® pro Ultrapure Water System
arium® pro Ultrapure Water System

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

arium® basic bench-top system is used for producing ultrapure water for standard applications with front top-mounted display dispenser units.

Item no.:   H2OBASIC-T
arium® pro B Ultrapure Water System
arium® pro B Ultrapure Water System

Unlike competitive systems, lab water systems of the arium® pro series are modular-designed, providing high flexibility to adapt to your specific needs. As a result, they give you the best return on your investment. Each system meets and exceeds the ASTM Type 1 standard, ensuring best-in-class reproducibility of results.

You can choose among four arium® pro systems with the right combination of modular components tailored to your specific application, such as a UV lamp, an ultrafilter module and a TOC monitor: arium®, arium® pro UF, arium® pro UV and arium® pro VF. Moreover, you can opt for an affordable version that provides all the essential performance features you need in a lab water purification system: arium® pro.

arium® pro wall-mounted unit is used for producing ultrapure water for standard applications with front bottom-mounted display dispenser units and integrated wall-mounting brackets for the system.

Item no.:   H2OBASIC-B
arium® pro DI Ultrapure Water System
arium® pro DI Ultrapure Water System

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Item no.:   H2OPRO-DI-B
arium® pro DI Ultrapure Water System
arium® pro DI Ultrapure Water System

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Item no.:   H2OPRO-DI-T
arium® pro VF Ultrapure Water System
arium® pro VF Ultrapure Water System

The arium® pro ultrapure water systems meet, and exceed, ASTM Type 1 water quality at an unmatched cost of ownership for any application. Available in a choice of five modular-design systems, this range offers the widest selection of features and options for customised configuration. The glass display with touch-activated functions, along with intuitive menu navigation, ensures error-free operation, even while you are wearing gloves.

Item no.:   H2OPRO-VF-B-TOC