text.skipToContent text.skipToNavigation

arium® mini Ultrapure Lab Water Systems

With arium® mini Sartorius presents a compact ultrapure water system which is specially designed for requirements of less than 10 liters per day. This space-saving unit with a width of only 28 centimeters (11 inches) easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality.

arium® mini plus UV Bench Top System US
arium® mini plus UV Bench Top System US
Order Number: H2O-MA-UV-T-US
Price: $5,325.00

The arium® mini plus UV is a combined ultrapure water system developed to provied ASTM Type 1 and Type 3 water. The system is ideal suited for general and analytical applications at a daily need < 10 liters. For critical analysis the integrated UV lamp ensure an organic reduction down to < 5 ppb TOC*.

Show more

Learn More
arium® mini UV Bench Top System US
arium® mini UV Bench Top System US
Order Number: H2O-MM-UV-T-US
Price: $3,830.00

The arium® mini UV is a compact ultrapure water system developed to provied ASTM Type 1 water quality. The system is ideal for general/ analytical applications and is suitable for a daily need < 10 liters. For critical analysis the integrated UV lamp allows an organic reduction down to < 5 ppb TOC*.

Show more

Learn More
arium® mini plus Bench Top System US
arium® mini plus Bench Top System US
Order Number: H2O-MA-T-US
Price: $4,740.00

The arium® mini plus is a combined ultrapure water system developed to provied ASTM Type 1 and Type 3 water. The system is ideal suited for general and critial applications at a daily need < 10 liters.

Show more

Learn More
arium® mini  Bench Top System US
arium® mini Bench Top System US
Order Number: H2O-MM-T-US
Price: $3,325.00

The arium® mini is a compact ultrapure water system developed to provied ASTM Type 1 water quality. The system is ideal for general/ critical applications and is suitable for a daily need < 10 liters.

Show more

Learn More
arium® mini essential Lab Water System US

The arium® mini essential is a space-saving system which will be directly connected to the on-site DI water line of the laboratory for the production of ultrapure water.

Due to the optional built-in UV lamp and the individually usable ultrafilter, the arium & reg; mini essential is as well for general as for analytical applications and is ideal suited for a daily requirement <10 liters.

Show more

  • 1(current)
  • 2

Sartorius presents the arium® mini, a compact ultrapure water series that is specially designed for Type 1 water requirements of about 10 liters per day. With the capacity to deliver ultrapure water at a rate of 1 L/min. and a width of only 28 cm (11 in.), this space-saving unit easily integrates into nearly any lab environment.

Choose between three different systems depending on your input water.

Standard arium® mini

The standard version of arium® mini is independent of a permanently installed water tap. Pretreated water is supplied from a container to the system via the integrated pump and is stored for further processing in the arium Bag. The water stored in this way then serves as feed water for the production of ultrapure water.

arium® mini plus

The arium® mini plus can be directly connected to a feed water tap. In this system, the water is treated first by a pre-treatment cartridge before it is safely stored intermediately in the integrated bag of the system. Final production of ultrapure water then takes place using a specially developed ion exchange purification cartridge.

arium® mini essential

The arium® mini essential, can be connected directly to a centralized/decentralized feed water supply (DI/RO/EDI). As this direct connection eliminates the need for storage of pretreated water, the system is independent of an internal storage option. The system produce directly ultrapure water from the water provided.

For analytical and especially critical applications, such as HPLC/UHPLC, all arium® mini systems can also be equipped with an optional integrated UV lamp (185/254 nm). This ensures reliable production of ultrapure water that is virtually free of organic components.

Brochure

arium® mini – Reinstwasser-System — Mehr Zeit für Ihre Forschung dank einzigartiger Bagtank-Technologie
de 2.0 MB
arium® mini – Compact Ultrapure Water Systems for 10 Liters per Day
en 2.1 MB
arium® mini – Sistemas Compactos de Agua Ultrapura para 10 Litros por Día
es 2.0 MB
arium® mini – Systèmes compacts pour produire jusqu‘à 10 litres d‘eau ultrapure par jour
fr 2.0 MB
arium® mini – Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 2.0 MB
arium® mini – Sistemas Compactos de Água Ultrapura para 10 Litros por Dia
pt 2.0 MB

Datasheet

arium® mini Reinstwassersysteme - Kompakte Reinstwasseranlagen für 10 Liter am Tag
de 914.3 kB
arium® mini Ultrapure Water Systems - Compact Laboratory Water Systems for 10 Liters per Day
en 898.3 kB
Systèmes de purification d’eau arium® mini - Systèmes compacts pour produire jusqu’à 10 litres d’eau ultrapure par jour
fr 926.8 kB
Sistemi per acqua ultrapura arium® mini - Sistemi compatti per la produzione di acqua ultrapura fino a 10 litri al giorno
it 914.1 kB
arium® mini Sistema de Água Ultrapura - Sistemas Compactos de água de laboratório para 10 Litros por Dia
pt 929.3 kB
Sistemas de Agua Ultrapura arium® mini - Sistemas Compactos de Agua de Laboratorio para 10 Litros por Día
es 928.3 kB
arium® mini 5 Liter bag
arium® mini 5 Liter bag
Order Number: H2O-CBS-5-S
Price: $42.00
Learn more
arium® Sterile Filter
arium® Sterile Filter
Order Number: 5441307H4--CE
Price: $118.00
Learn more
arium® mini UV Lamp (185 | 254 nm)
arium® mini UV Lamp (185 | 254 nm)
Order Number: H2O-CEL1
Price: $405.00
Learn more
arium® Ultra Filter
arium® Ultra Filter
Order Number: H2O-CUF
Price: $300.00
Learn more