text.skipToContent text.skipToNavigation

Applications

Sartoclear Dynamics® Lab V, 500 mL, 5 g
Sartoclear Dynamics® Lab V, 500 mL, 5 g
Order Number: SDLV-0500-05C--2
Price: $525.00

Sartoclear Dynamics® Lab V, 500 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 500 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.

Show more

Learn More
Sartoclear Dynamics® Lab V, 1000 mL, 10 g
Sartoclear Dynamics® Lab V, 1000 mL, 10 g
Order Number: SDLV-1000-10C--2
Price: $830.00

Sartoclear Dynamics® Lab V, 1000 mL, 10 g is a kit designed for the clarification and sterile filtration of up to 1 L mammalian cell culture with 10 g diatomaceous earth as filter aid per unit of filtration.

Show more

Learn More
arium® pro display mounting kit
arium® pro display mounting kit
Order Number: H2OPRO-ADM1
Price: $750.00

arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

Show more

Learn More
Optifit tip 1200, Flexibulk (480), 12u/c
Optifit tip 1200, Flexibulk (480), 12u/c
Order Number: LH-B791204
Price: $22.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Show more

Learn More
Picus® NxT electronic pipette, 8-channel, 10 - 300 µl
Picus® NxT electronic pipette, 8-channel, 10 - 300 µl
Order Number: LH-745361
Price: $1,680.00

Picus® NxT offers you distinct advantages of compliance in strictly regulated laboratories, including a certificate of accredited 3-point calibration. The superior design of Picus® NxT, adopted from the proven, award-winning Picus®, provides maximum operating convenience, considerably easing your workload.

Show more

Learn More
  • 1(current)
  • 2
  • 3