Chromatography Paper / Grade FN 30 / ⌀ 25 mm Filter Discs
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
- Price (USD):
- $23.10
- Item No.:
- FT-3-526-025
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Blotting & Chromatography Papers
This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.
Applications
-
ApplicationBlotting
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 25 mm
General Specifications
-
Capillary Rise / 10 Minutesn.a.
-
Capillary Rise / 30 Minutes240 mm
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
GradeFN 30
-
Thickness0.9 mm
Materials of Construction
-
Filter MaterialCotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypeChromatography Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight320 g/m²