Skip to content Skip to navigation menu

Chromatography Paper / Grade FN 1

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Item no.:  FT-2-501-470580N

Price:  $143.80

Availability (ex works):  For more information please log in

This highly pure paper grade is not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.

Brochure

Carte da filtro per il laboratorio e l’industria
it 9.0 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Filter Papers for the Laboratory and Industry
en 9.1 MB
宣传手册:实验室过滤产品精简目录
zh 19.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB
Laboratory Filtration Products
en 21.9 MB

Applications

  • Area of Application
    Blotting

Dimensions

  • Dimensions
    470 × 580 mm
  • Thickness
    0.19 mm

Materials of Construction

  • Filter Material
    Cotton Linters (> 98 % alpha-cellulose; < 0.04 % ash)

Physicochemical Information

  • Capillary Rise / 30 Minutes
    145 mm
  • Grade
    FN 1

Product Information

  • Filter Type
    Chromatography Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed
  • Primary Product Type
    Filters

Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White

Weights

  • Weight
    90 g/m²