text.skipToContent text.skipToNavigation

Laboratory

Sartorius is focused on innovative solutions for weighing applications and the production of laboratory water as well as liquid handling, filtration, cell cultivation and quality control. If desired, we can support you with customised services tailored to meet the requirements of your daily laboratory tasks.

Sartoclear Dynamics® Lab V, 500 mL, 5 g
Sartoclear Dynamics® Lab V, 500 mL, 5 g
Order Number: SDLV-0500-05C--2
Price: $525.00

Sartoclear Dynamics® Lab V, 500 mL, 5 g is a kit designed for the clarification and sterile filtration of up to 500 mL mammalian cell culture with 5 g diatomaceous earth as filter aid per unit of filtration.

Show more

Learn More
Sartoclear Dynamics® Lab V, 1000 mL, 10 g
Sartoclear Dynamics® Lab V, 1000 mL, 10 g
Order Number: SDLV-1000-10C--2
Price: $830.00

Sartoclear Dynamics® Lab V, 1000 mL, 10 g is a kit designed for the clarification and sterile filtration of up to 1 L mammalian cell culture with 10 g diatomaceous earth as filter aid per unit of filtration.

Show more

Learn More
arium® pro display mounting kit
arium® pro display mounting kit
Order Number: H2OPRO-ADM1
Price: $750.00

arium® hight-adjustable tripod for display / dispense unit. The package includes a hight-adjustable tripod, a slide with holder for display / dispense unit and an operation instruction.

Show more

Learn More
Optifit tip 1200, Flexibulk (480), 12u/c
Optifit tip 1200, Flexibulk (480), 12u/c
Order Number: LH-B791204
Price: $22.00

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Show more

Learn More
Picus® NxT electronic pipette, 8-channel, 10 - 300 µl
Picus® NxT electronic pipette, 8-channel, 10 - 300 µl
Order Number: LH-745361
Price: $1,680.00

Picus® NxT offers you distinct advantages of compliance in strictly regulated laboratories, including a certificate of accredited 3-point calibration. The superior design of Picus® NxT, adopted from the proven, award-winning Picus®, provides maximum operating convenience, considerably easing your workload.

Show more

Learn More
  • 1(current)
  • 2
  • 3