Skip to content Skip to navigation menu

Weights | Weight Sets

Accurate metrological weights and weight sets with nominal mass values from 1 mg to 1,000 kg. Choose between wire weights and knob weights, as well as leaf weights, cylindrical weights and block shaped weights. Sartorius weights and weight sets feature a DAkkS certificate (Deutsche Akkreditierungsstelle) and comply with the International Recommendation OIML-R111.

Plastic screw box for 500 g weights
Plastic screw box for 500 g weights
Item no.: YAW500GL
Price: $10.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Learn More
Plastic screw box for 1 g - 20 g weights

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Plastic screw box for 5 kg weights

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Brush, size large 150 mm
Brush, size large 150 mm
Item no.: YAW13

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Weight handle for 20 kg
Weight handle for 20 kg
Item no.: YAW52

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

  • 1(current)
  • 2
  • 3