Profi Line OEM Weigh Cell, WZA224-NC
Capacity: 220 g
Readability: 0.1 mg
Preload: 0 - 70 g
The Profi Line series with a force compensation technology feature with a overload protection in a stainless steel housing.
- Item No.:
- WZA224-NC
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Analytical Weighing Cells
The weigh cell consists of two parts:
- A monolithic weighing system in stainless steel IP44 housing
- Aluminium electronic box, all connection via the front
- Force compensation technology weighing system with a resolution of 0.1 mg
- Internal calibration weight for easy checks in automated environments
- Excellent weighing technology bundled with easy adaptation
- Adjustable load receptor with overload protection, optional lift-off protection
- Possibility for under floor weighing - Interconnection on electronic front panel
- LED´s to control power and data transfer
- Fast warm-up by separation of weighing system and electronics
- RS232C interface for configuration and data transfer
- Optional PC-software with menu setting, weigh data display and internal calibration functions
- Display can be plugged during operation
Features
-
Repeatability≤± 0.1 mg
-
Scale Interval0.1 mg
Operating Conditions
-
Maximum Weighing Capacity220 g
-
Preload0 - 70 g
Product Information
-
Pack Size1