Skip to content Skip to navigation menu

Volume Comparator

Item no.:  VL1005

Availability:  On Request

Our volume comparator features monolithic weighing technology and is used for calibration of the volulmes of objects with masses of 1 g to 1 kg according to the buoyancy method. The comparator has a closed weighing chamber in liquid; equipped with feedthroughs for the load alternator, sensors, weighing pan and loading device.

The VL1005 version has an automatic load alternator with 9positions in liquid (e.g., water), the VD1005 additionally has a second automatic load alternator.

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB

User Manual

Sartorius VL1005, VD1005 — Volume Comparators
en 2.1 MB

Product properties

  • Maximum Capacity
    1,110 g
  • Readability
    20 µg
  • Repeatability
    40 µg
  • Repeatability (typical), s
    20 µg

Technical attributes

  • Load Alternator
    9 positions