Skip to content Skip to navigation menu

SartoCollect Software

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Item no.:  YSC02

Availability (ex works):  On Request

  • Data transfer into a PC
  • Direct data integration in MS EXCEL, WORD, ACCESS or an ASCII file
  • Keyboard emulation (wedge function) for data integration in an active application (e.g. SAP or LIMS system)
  • Direct interface to database applications (e.g. SQL server)
  • Instruments (manufacturer independent) can be connected via RS232, RS422, RS485, Bluetooth, or TCP/IP.
  • Integrated VBA Script Editor for advanced applications
  • Up to 99 instruments can be connected/operated at the same time and the data can be transferred into one EXCEL sheet
  • Integrated instrument library with preconfigured instruments (manufacturer independent)
  • Easy 'Step by Step' configuration
  • Finished configurations are stored as methods and are easy and fast accessible
  • 7 languages are available (ge, en, it, fr, es, ru, jp)

The standard data communications software for Sartorius instruments (balances/scales, moisture analyzer and pH-meter). System requirements: MS Windows 2000 | Windows XP Professional, Vista Ultimate, Windows 7 Ultimate. Connecting cable must be ordered separately.

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB

Software

 
SartoCollect_v1.0-SR2.exe
en 7.6 MB
 
SartoCollect_v1.0_CD_Image.exe
en 86.7 MB

User Manual

SartoCollect v1.0
en 117.5 kB
SartoCollect V1.0
de 121.6 kB
SartoCollect v1.0
fr 121.7 kB
SartoCollect v1.0
it 118.4 kB
SartoCollect v1.0
es 121.1 kB

Connections (Data)

  • Data Transfer
    • Excel
    • File
    • Wedgefunction

Connections (Physical)

  • Connectivity
    RS232, RS485, USB, Bluetooth, TCP-IP

Product Information

  • Pack Size
    1
  • Type
    Software for data communication between balance and PC