Skip to content Skip to navigation menu

Pycnometer

Item no.:  YP50K

Availability (ex works):  On Request

The Sartorius pycnometer determines the density and volume of weights from 2 kg to 50 kg (a 64 kg mass comparator is required).

Brochure

宣传手册:实验室称重产品精简目录
zh 17.8 MB

User Manual

Sartorius YP50K — Pycnometer
en 2.5 MB

General-Features

  • Load Alternator
    None

Primary-Measurements

  • Dimensions
    420 mm × 720 mm × 570 mm
  • Maximum Capacity
    50 kg

Primary-Packaging

  • Weight
    9 kg

Specification

  • Sample size (W × D)
    210 × 350 mm