Skip to content Skip to navigation menu

High precision climatestation for E1 Lab

Item no.:  YCM05C

Availability:  On Request

Sartorius climate station for

continuous, simultaneous recording of

the barometric pressure, room

temperature and the relative humidity;

for connection to a PC that runs on

Microsoft(R) Windows.

Product properties

  • Weight
    2.4 kg
  • Temperature Measuring Range
    -20 – +60 °C
  • Dimensions
    306 mm × 241 mm × 220 mm
  • Humidity Measuring Range
    20 – 80 %

Technical attributes