Skip to content Skip to navigation menu

density reference, 200g silicon sphere

Item no.:  YDR200SIC

Availability:  On Request

Sartorius density and volume referencemade of high-purity, single-crystal silicon.

Product properties

  • Dimensions
    230 mm × 150 mm × 180 mm
  • Weight
    3 kg
  • Diameter
    54.7 mm
  • Tolerance
    +/- 0.5g
  • Material
    Silicone (SI)

Technical attributes