Skip to content Skip to navigation menu

density reference, 1kg silicon sphere

Item no.:  YDR1000SIC

Availability:  On Request

Sartorius density and volume referencemade of high-purity, single-crystal silicon.

Product properties

  • Tolerance
    +/- 0.5g
  • Material
    Silicone (SI)
  • Weight
    3.5 kg
  • Dimensions
    230 mm × 150 mm × 180 mm
  • Diameter
    ⌀ 93.6 mm

Technical attributes