s
Skip to content Skip to navigation menu

density reference, 500g zerodur sphere

Item no.:  YDR500C

Availability:  On Request

Sartorius density and volume referencemade of ultra-pure Zerodur(R) glass ceramic

Product properties

  • Dimensions
    230 mm × 150 mm × 180 mm
  • Weight
    3 kg
  • Diameter
    72.2 mm
  • Tolerance
    +/- 0.5g

Technical attributes