Skip to content Skip to navigation menu

Mass Comparators and Metrology

Manual and electronic mass comparators with automatic load alternator for determination of differences in mass and for calibration of mass standards and weights.

Density Determination Kit for Precision
Density Determination Kit for Precision
Item no.: YDK04
Price: $765.00
Learn More
Kit for density determination universal
Kit for density determination universal
Item no.: YDK03
Price: $875.00
Learn More
Plastic screw box for 500 g weights
Plastic screw box for 500 g weights
Item no.: YAW500GL
Price: $10.00

To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

Show more

Learn More
Hamilton 50ml syringe
Hamilton 50ml syringe
Item no.: YDU-6

Hamilton 105025BFP 50ml Syringe

Show more

Hamilton tubing set
Hamilton tubing set
Item no.: YDU-3

Microlab GDS tubing set including:

  • Hamilton 12 Gauge Dispense Tubing 1372mm (1 pc.)
  • Hamilton Tub FEP 2.9x2x1219mm
  • Hamilton TUB FEP 2X1/4 2.9X2X300 (Pack of 2)
  • Hamilton Tub FEP 2.9x2x200 (Pack of 4)
  • Hamilton Yellow ferrule x 4

Show more

  • 1(current)
  • 2
  • 3