text.skipToContent text.skipToNavigation

Automatic Mass Comparator with Load Alternator

For automatic mass determination up to 50 kg

Order Number:  CCE50001S-L

Availability:  On Request

Sartorius mass comparators with load alternator are suitable for use in precision classes E1 and E2 in national primary laboratories. The comparators perform fully automatic mass comparison of individual reference mass standards and groups of weights. Special cylindrical or stackable weights are not required. Various types of weights and weight groups can be handled universally.

  • Fully automatic mass comparator with control unit
  • Integrated printer
  • Touch screen display
  • Filters can be optimally adapted to the particular ambient conditions
  • separate electronic unit to reduce the effect of heat generated during operation
  • Backlit graphic display with plain- text displayed for operator guidance and input prompts in English or a choice of 4 other languages
  • Linear bar graph showing capacity usage of the electronic weighing range

Brochure

Massemetrologie — Präzision ist eine Frage des richtigen Equipments
de 7.0 MB
Mass Metrology — Precision Is a Matter of Having the Right Equipment
en 7.0 MB

User Manual

Sartorius CCE-Serie — Elektronische Massekomparatoren
de 2.3 MB
Sartorius CCE Series — Electronic Mass Comparators
en 2.3 MB
Série Sartorius CCE — Comparateurs de masse électroniques
fr 2.3 MB

Product properties

  • Maximum capacity
    51 kg
  • Repeatability
    3 mg
  • Readability
    1 mg
  • Repeatability (typical), s
    2 mg
  • Display
    Touch screen display
  • Draft Shield
    Yes

Technical attributes

  • Linearity
    50 mg
  • Typical stabilization time
    10 s
  • Weighing pan diameter
    ⌀ 70 mm
  • Application Area
    20 - 50 kg
  • Electronic weighing range & taring range
    51 kg
  • Off-center loading error
    0 mg
  • Sample size (WxD)
    120 - 330 × 300 mm
  • Cycle time ABBA
    720 s
  • PC Connecting Cable
    Yes
  • Test Certificates and Approvals
    Sartorius
  • Centermatic
    Yes
  • Load Alternator
    2
  • Control unit
    Yes
  • Enclosure
    Yes
  • Applications
    OIML R111, class E1=== 20-50 kg` OIML R111, class E2=== 20-50 kg` OIML R111, class F1=== 20-50 kg` OIML R111, class F2=== 20-50 kg` ASTM E617, class 0=== 20-50 kg` ASTM E617, class 1=== 20-50 kg` ASTM E617, class 2=== 20-50 kg` ASTM E617, class 3=== 20-50 kg
  • Interface
    RS232
  • Data Printer
    External (optional)
  • Additional Product Specifications
    Range sensitivity=== 5 mg / 50 g