Skip to content Skip to navigation menu

Wire Weight

InDIVidual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

Item no.:  YCW2511-02

Availability:  On Request

Individual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

  • Packaging of the weights: up to 500 mg in a plastic case

Wire weight 500 mg, E1, with DAkkS-Certificate

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
宣传手册:实验室称重产品精简目录
zh 17.8 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Number of Single Weights
    1
  • Accuracy Class acc. to OIML R111
    E1
  • Susceptibility
    0.002 – 0.004
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT
  • DAkkS Certificate
    Yes
  • Adjustment Cavity
    no
  • Laser Marking
    No
  • Material
    Special Steel
  • Denomination
    E1
  • Density
    8,000 kg/m³
  • Nominal Mass Value
    500 mg
  • Packaging
    in a lined wooden box

Technical attributes

  • Materials of Construction
    Special steel, non-magnetizable, density 8.0 ± 0.015 g/cm³, highly resistant to corrosion; magnetic susceptibility 0.002 - 0.004
  • Surface Finish
    High Gloss Polished
  • Maximum Permissible Error According to OIML R111
    0.008 mg
  • Total Weight
    500 mg