Skip to content Skip to navigation menu

Wire Weight

InDIVidual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

Item no.:  YCW2211-00

Availability (ex works):  On Request

Individual E1 class weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

  • Packaging of the weights: up to 500 mg in a plastic case

Wire weight 200 mg, E1

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB
宣传手册:实验室称重产品精简目录
zh 17.8 MB

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    E1
  • Denomination
    E1

Features

  • Adjustment Cavity
    no
  • Laser Marking
    No

Materials of Construction

  • Materials of Construction
    Special steel, non-magnetizable, density 8.0 ± 0.015 g/cm³, highly resistant to corrosion; magnetic susceptibility 0.002 - 0.004

Operating Conditions

  • Maximum Permissible Error According to OIML R111
    0.006 mg

Physicochemical Information

  • Density
    8,000 kg/m³
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    200 mg
  • Number of Single Weights
    1
  • Packaging
    in a lined wooden box

Specifications

  • Surface Finish
    High Gloss Polished

Weights

  • Susceptibility
    0.002 – 0.004
  • Total Weight
    200 mg