Skip to content Skip to navigation menu

Service weight set

F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

Item no.:  YSS3138-6538-00

Availability:  On Request

F1 weights sets from 1mg - 10 kg. Up to 500 mg leaf weights, mat.: aluminium, density 2.7 g/cm3; leaf weights 1- 5, nickel silver, density 8.7 g/cm3; leaf weights 10 - 500 mg, special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, knob weights highly polished, in wooden case

  • Packaging of the weights: up to 20 g in a plastic case; from 50 g and up in a wooden case, from 1 kg, additionally supplied with gloves; service weight set in a plastic carrying case

Service weight set 1g - 5 kg, F1

Brochure

Empfehlungen für die Handhabung, Aufbewahrung und Reinigung von Gewichts- und Massestücken
de 1.9 MB
Recommendations for Handling, Storage and Cleaning of Weights and Mass Standards
en 393.1 kB
Conseils pour la manipulation, la conservation et le nettoyage de poids et d’étalons de poids
fr 398.8 kB
Recomendaciones para la manipulación, el almacenamiento y la limpieza de pesas y patrones de masa
es 397.8 kB
Consigli per la manipolazione, la conservazione e pulizia di pesi e campioni di massa
it 392.4 kB

Product properties

  • Nominal mass value
    1 g - 5 kg
  • Material
    Special Steel
  • Adjustment Cavity
    no
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    F1
  • Susceptibility
    < 0.03
  • Number of Single Weights
    16
  • Denomination
    F1
  • Packaging
    in a service case
  • Nominal Mass Value Maximum Weight
    5 kg
  • Nominal Mass Value Minimum Weight
    1 g
  • Magnetism
    0.05 – 1.5 µT
  • Hardness
    ca. 110 HB

Technical attributes

  • Total Weight
    11,100 g
  • Materials of Construction
    Aluminum, density 2.7 ± 0.13 g/cm³ for leaf weights 1 to 5 mg, magnetic susceptibility < 0.01; Nickel silver, density 8.7 ± 0.17 g/cm³ for leaf weights 10 to 500 mg, magnetic susceptobility < 0.01; Special steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, magnetic susceptibility < 0.03, highly resitant to corrision; Knob weights highly polished
  • Surface Finish
    High Gloss Polished