Skip to content Skip to navigation menu

Knob Weight

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:  YCW653-AC-02

Availability (ex works):  On Request

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Certificates

  • DAkkS Certificate
    Yes

Classifications

  • Accuracy Class acc. to OIML R111
    F1
  • Denomination
    F1

Features

  • Adjustment Cavity
    yes
  • Laser Marking
    Yes

Materials of Construction

  • Material
    Special Steel

Operating Conditions

  • Maximum Permissible Error According to OIML R111
    25 mg

Physicochemical Information

  • Density
    7,950 kg/m³
  • Magnetism
    0.05 – 1.5 µT

Product Information

  • Nominal Mass Value
    5 kg
  • Number of Single Weights
    1
  • Packaging
    in a plastic screw box

Specifications

  • Surface Finish
    Polished

Weights

  • Susceptibility
    < 0.03
  • Total Weight
    5 kg