text.skipToContent text.skipToNavigation

Knob Weight

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Order Number:  YCW652-AC-02

Availability:  On Request

Individual E2 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, in plastic case.

Product properties

  • Density
    7,950 kg/m³
  • Nominal mass value
    5 kg
  • Magnetism
    0.05 – 1.5 µT
  • Susceptibility
    < 0.03
  • Material
    Special Steel
  • Adjustment Cavity
    no
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    E2
  • Number of Single Weights
    1
  • Denomination
    E2
  • Packaging
    in a plastic screw box
  • DAkkS Certificate
    Yes

Technical attributes

  • Total weight
    5 kg
  • Max. permissible error acc to OIML R111
    8.0 mg
  • Surface Finish
    Polished