Skip to content Skip to navigation menu

Knob Weight

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Item no.:  YCW613-AC-02

Availability:  On Request

Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.

Product properties

  • Nominal mass value
    1 kg
  • Material
    Special Steel
  • Adjustment Cavity
    yes
  • Laser Marking
    Yes
  • Accuracy Class acc. to OIML R111
    F1
  • Susceptibility
    < 0.03
  • Number of Single Weights
    1
  • Denomination
    F1
  • Density
    7,950 kg/m³
  • Packaging
    in a plastic screw box
  • DAkkS Certificate
    Yes
  • Magnetism
    0.05 – 1.5 µT

Technical attributes

  • Total Weight
    1 kg
  • Surface Finish
    Polished
  • Maximum Permissible Error According to OIML R111
    5.0 mg